to 30 VDC AUX or 802.3af PoE 功耗 3.6 W at 12 VDC; 4.2 W PoE 重量 200 g; 210 g (PoE) 尺寸 (L × W × H in mm) 86 [...] Manta G-095 • 40 fps at full resolution • PoE optional • Angled-head and board level variants • Video-iris [...] Manta G-095 接口 IEEE 802.3 1000BASE-T, IEEE 802.3af (PoE) optional 分辨率 1292 (H) × 734 (V) 传感器 Sony ICX692