相机选型工具
在线咨询
扫码咨询
(无需添加好友)

Alvium G1 和 Alvium G5

Alvium GigE 和 5GigE 相机

GigE升级近在眼前,准备好迎接这一全新产品了吗?

 

了解更多

Goldeye XSWIR LP 扩展型短波红外相机

Goldeye XSWIR 扩展型短波红外相机
像素尺寸低至 2.2 µm,集成 TEC2 双重冷却技术


了解更多

 

为您的应用选择合适的相机

 

前往相机选型工具

 

专注于您的需求

我们不止于开发相机,我们探求答案。

在Allied Vision,我们致力通过计算机视觉数码相机助力客户达成目标。这项技术为各行各业的企业机构开辟了一系列全新机遇。我们的相机产品最初基于制造商需求打造,现已扩展到各个领域,包括科学与研究、医学成像、交通监控和运动分析。

 

鉴于我们的客户面临着各种应用挑战,我们始终致力提供灵活多样的相机产品线。这也是我们采用模块化相机设计的原因所在。最终,我们提供了各式传感器、镜头接口、滤镜、主板型号选择以及更多其他选项,最大限度提高灵活性。

 

了解更多

“相”您所想

可精准满足您需求的相机技术

我们的工程师设计的数码相机提供了海量的分辨率、帧率、带宽、接口、光谱灵敏度、传感器技术和技术平台选项。我们为此打造了模块化概念,确保相机可灵活适应您的应用需求,而不对您的应用设限。

 

熟谙如何针对不同应用场景寻找最适宜的相机解决方案。这既包括了数码相机本身,也兼顾了适配的镜头连接硬件以及软件接口。我们的工作是在任何场合以直观的方式可靠地输出所需的图像。

 

 

了解我们的产品

从嵌入式应用到科研

面向您应用的视觉解决方案

应您所需

技术支持

在图像处理项目的全生命周期中,Allied Vision为您提供全程支持。我们可随时助您将相机集成至自有系统,解决软件相关问题,确保系统在购入相机的数年内仍能发挥一贯性能。

 

我们的专家将为数字相机及其外设,以及它们与您机器视觉系统的整合提供专业的建议、设计、制造和支持。

查看技术文档和下载

时刻关注最新信息!

最新资讯

Alvium cameras with Sony IMX249 and IMX174 sensors expand available Alvium portfolio

Product News

Allied Vision now supports all Sony Pregius IMX sensor generations

Allied Vision integrates Sony 1st generation IMX global shutter sensors with Pregius sensor Technology into its Alvium camera portfolio. With the new camera models, the Sony IMX249 sensor is now also available in Alvium cameras with either GigE Vision (Alvium G1-234), USB3 Vision (Alvium U-234), or MIPI CSI-2 (Alvium C-234) interface. The faster Sony IMX174 Sensor has also been integrated into the Alvium USB3 Vision camera series (Alvium U-235) as well as into the Alvium CSI-2 camera series (Alvium C-235).

The IMX249 and IMX 174 sensors with a large pixel size of 5.86 µm are known for their saturation capacity of more than 30000e-. They can catch much light before saturating giving them a large dynamic range of 73dB. 


New camera models at a glance

Model

Sensor

Resolution
(H × V)

Frame Rate

Pixel size

Optical Format

Alvium U-234

IMX 249

2.3 MP
1936 (H) x 1216

40 fps

5.86 µm

1/1.2”

Alvium C-234

Alvium U-235

IMX174

155 fps

Alvium C-235

 

CSI-2 cameras for embedded systems

Together with the hardware release, user of Alvium CSI-2 cameras can benefit from a new version of Allied Vision Software development Kit Vimba. As CSI-2 is a very streamlined protocol CSI-2 cameras require less processing time (CPU) on the host system due to low overhead making CSI-2 cameras particularly suitable for embedded systems. Compared to a USB camera, the CPU load can be reduced by up to 70%. Now the internal stream layout of Alvium CSI-2 cameras using GenICam for CSI-2 has been optimized. With the new Vimba 6.1 a further significant reduction of the CPU load on the host side can be achieved.

Along with Vimba 6.1 Allied Vision is releasing a new version of the Alvium CIS-2 driver 4 for NVIDIA Jetson, enabling the user to benefit from the Machine learning and AI capabilities of the latest NVIDIA® Jetson™ systems.  With the released driver, NVIDIA Jetpack 4.6.1. is supported and NVIDIA Jetson TX2 NX is added to the list of supported Jetson systems. A beta version supporting NVIDIA Jetpack 5.0.2 is also available, so that designers of embedded system can already integrate Alvium CSI-2 cameras also into NVIDIA Jetson AGX Orin based systems.