Machine Vision Camera Selector

Contact Sales now!

You can find below an extended view of our machine vision camera portfolio.
Please contact our sales team for assistance in choosing the right camera model for your application. Please note: all models marked with a star (*) are of older generations and not recommended for new designs.

Essential

Ultra-compact, affordable machine vision cameras for easy plug-and-play integration into standard image-processing systems.

Mako machine vision cameras by Allied Vision

Mako

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 550 fps
  • GigE (PoE) and USB3 Vision

Guppy PRO

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 123 fps
  • Small and lightweight (29x29 mm)

Guppy*

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 123 fps
ProsilicaGC GigE CCD industrial camera by Allied Vision

Prosilica GC*

  • VGA to 5 Megapixels
  • CCD and CMOS
  • Up to 119 fps

Enhanced

High-performance industrial cameras with a large choice of sensors, modular options and built-in image optimization.

Manta

  • VGA to 12 Megapixels
  • CCD and CMOS (Sony, CMOSIS/ams)
  • Up to 125.2 fps
  • NIR versions, board level option

Stingray

  • VGA to 5 Megapixels
  • Sony CCD
  • Up to 84 fps
  • Daisy chain
Pike IEEE 1394b variant industrial camera

Pike*

  • VGA to 16 Megapixels
  • Sony & OnSemi CCD
  • Up to 208 fps
Marlin IEEE 1394a robust camera overview

Marlin*

  • VGA to 2 Megapixels
  • Sony CCD
  • Up to 73 fps
Prosilica GE GigE high resolution camera by Allied Vision

Prosilica GE*

  • VGA to 16 Megapixels
  • OnSemi CCD
  • Up to 205 fps
ProsilicaGB GigE VGA industrial camera

Prosilica GB*

  • VGA to 5 Megapixels
  • Sony CCD
  • Up to 120 fps
Prosilica GS GigE high resolution CCD camera

Prosilica GS*

  • VGA to 5 Megapixels
  • Sony CCD
  • Up to 120 fps

Extreme

High-performance machine vision cameras with advanced features for demanding applications.

Prosilica GT

  • 1.3 to 29 Megapixels
  • CCD and CMOS (Sony, ON Semi, CMOSIS/ams)
  • Up to 62.1 fps
  • Extended operating temperature

Goldeye G and CL

  • QVGA and VGA Resolution
  • InGaAs sensors
  • Up to 344 fps
  • Spectral range 900 - 1700 nm (SWIR)

Bonito PRO

  • 12.5 to 26.2 Megapixels
  • CMOS sensors (ON Semi)
  • Up to 142.6 fps
  • CoaXPress CXP-6
Bigeye CCD GigE camera overview

Bigeye COOL*

  • 1.3 to 11 Megapixels
  • Cooled CCD (Sony & OnSemi)
  • Up to 12.5 fps
Prosilica GX Gigabith Ethernet camera with high frame rate

Prosilica GX*

  • 1 to 29 Megapixels
  • Sony & OnSemi CCD
  • Up to 120 fps
Bonito high speed camera link camera overview

Bonito*

  • 4 Megapixels
  • CMOS sensor
  • Up to 386 fps