档案

Now available: Allied Vision’s high-resolution Prosilica GT with ON Semi PYTHON sensors

Allied Vision extends its Prosilica GT Large Format camera platform by three high-resolution ON Semi PYTHON sensors (12K, 16K, 25K)

 

Prosilica GT Large Format

With three new models of the high-performance Prosilica GT camera family, equipped with latest ON Semi PYTHON CMOS sensors, Allied Vision further expands its leading position in the high-value, high-resolution camera segment. These latest additions to Prosilica GT Large Format housing lineup incorporate the 12K, 16K and 25K families of the high-resolution ON Semi PYTHON sensors with In-pixel Correlated Double Sampling (IP-CDS) global shutter technology.

The Prosilica GT5120 incorporates the ON Semi PYTHON 25K sensor, offering a resolution of 26.2 Megapixel. The Prosilica GT4096 is equipped with the ON Semi PYTHON 16K sensor delivering a resolution of 16.7 Megapixels. And the third new Prosilica GT4090 model has the ON Semi PYTHON 12K sensor and offers a resolution of 12.5 Megapixels.


Rugged camera design with optional NIR Extension
Combined with robust thermal housing designed to operate in extended temperature ranges and fluctuating lighting conditions the new Prosilica GT Large Format cameras are ideal for high-definition imaging applications with demanding requirements of robustness and design-in flexibility. They provide a great option for high-quality imaging for anyone looking to switch over from existing CCD cameras to CMOS cameras with similar resolutions and optical formats.

The new models are the first Prosilica GT high resolution cameras optionally available as NIR version, offering an increased sensitivity over the whole visible and near infrared spectral range. The cameras are available with F-mount lens adapter, and thanks to the modular concept, they are also available with M58, M42, and EF-mounts to accommodate a wide range of lenses. Planarity adjustable mounts (PA-mounts) are also available.

The new Prosilica GT models are available now in both monochrome and NIR camera models.

 

Prosilica GT5120, Prosilica GT4096, and Prosilica GT4090 at a glance:

Model

Prosilica GT5120Prosilica GT4096Prosilica GT4090
SensorON Semi PYTHON 25KON Semi PYTHON 16KON Semi PYTHON 12K
Sensor typeCMOSCMOSCMOS
Shutter typeGlobalGlobalGlobal
Sensor sizeType APS-HType APS-HType 4/3
Pixel size4.5 μm x 4.5 μm4.5 μm x 4.5 μm4.5 μm x 4.5 μm
Resolution5120 (H) × 5120 (V)4096 (H) x 4096 (V)4096 (H) × 3072 (V)
Frame rate4.59 fps7.18 fps9.58 fps
Lens mountsF, EF, M42, and M58 mountF, EF, M42, and M58 mountF, EF, M42, and M58 mount
Size (LxWxH)96 x 66 x 53.3 mm96 x 66 x 53.3 mm96 x 66 x 53.3 mm
Weight372 g372 g372 g
Operating
temperature range
-20 °C to +50 °C
(without condensation)
-20 °C to +50 °C
(without condensation)

-20 °C to +50 °C
(without condensation)