档案

Comparing the Sony IMX287 CMOS sensor with a CCD equivalent

Watch this video to find out how the Sony IMX287 CMOS sensor featured in the new Manta G-040 camera compares with the Sony ICX424 CCD sensor. Compared features include frame rate, quantum efficiency, and temporal dark noise.

 

Learn more about the Manta G-040 camera

Manta G-040 is a 0.40 Megapixel machine vision camera with a GigE compliant Gigabit Ethernet port and Hirose I/O port. Manta G-040 incorporates the high quality type 1/2.9 (6.3 mm diagonal) Sony IMX287 CMOS sensor with Pregius global shutter technology. The Sony IMX287 CMOS sensor provides high frame rates, high sensitivity, and excellent picture quality. Watch the Manta G-040 feature highlights video for more information.

 

 

Subscribe to this blog

Don’t miss any new articles. To receive new post notifications to your inbox please fill out and submit the form below.