档案

Comparing the Sony IMX273 CMOS sensor with the ICX445

A few weeks ago we compared the Sony IMX287 with an equivalent CCD sensor. This week we are doing the same thing with the Sony IMX273 CMOS sensor featured in the new Manta G-158. Compared features include frame rate, quantum efficiency, and temporal dark noise.

 

Learn more about the Manta G-158 camera

Manta G-158 is a 1.58 Megapixel machine vision camera with a GigE compliant Gigabit Ethernet port and Hirose I/O port. Manta G-158 incorporates the high quality Type 1/2.9 (6.3 mm diagonal) Sony IMX273 CMOS sensor with Pregius global shutter technology. The Sony IMX273 CMOS sensor provides high frame rates with excellent picture quality.

 

Subscribe to this blog

Don’t miss any new articles. To receive new post notifications to your inbox please fill out and submit the form below.