档案

A detailed look at the New Manta G-040 camera (video)

Reviewing the camera's technical specifications in this new video.

Following last week's post comparing the Manta G-040's Sony IMX287 CMOS sensor with equivalent CCD models, we continue our look at the Manta G-040 machine vision camera.

This new video highlights the camera's technical specifications from its sensor to its GigE Vision interface with advanced functionality, rich feature set, and modular options.

Watch the video now to learn more:

 

 

Learn more about the Manta G-040 camera

Manta G-040 is a 0.40 Megapixel machine vision camera with a GigE compliant Gigabit Ethernet port and Hirose I/O port. Manta G-040 incorporates the high quality type 1/2.9 (6.3 mm diagonal) Sony IMX287 CMOS sensor with Pregius global shutter technology. The Sony IMX287 CMOS sensor provides high frame rates, high sensitivity, and excellent picture quality.

 

 

Subscribe to this blog

Don’t miss any new articles. To receive new post notifications to your inbox please fill out and submit the form below.