embeddedworld 2020

Nuremberg, Germany - February 25 - 27, 2020

booth# 2-540, hall 2

embedded world – the leading international fair for embedded Systems

At Embedded World in Nuremberg, Allied Vision introduces Alvium CSI-2 cameras with Sony Pregius CMOS global shutter sensors.

Cross-over camera

The Alvium 1800 series is a cross-over camera. It gives embedded system developers access to the performance and durability of a machine vision camera. Equipped with high-performance Sony Pregius CMOS global shutter sensors, it offers high frame rates, high sensitivity, and excellent image quality. With industry-grade Hardware and a large selection of integrated image correction functions, it meets all the requirements of industrial image processing. 

It is also based on Allied Vision's Alvium platform, which has been optimized for embedded vision systems. This allows for an ultra-compact, lightweight design and is available as a single-board module or with an open housing for easy integration into small systems. Their cost-optimized platform design offers an unprecedented price/performance ratio.

Embedded Ecosystem

To make integration into embedded systems easy, Allied Vision offers numerous CSI-2 drivers on GitHub as well as its own adapter boards for various Systems on Module (SoMs) and carrier boards. At the booth, Allied Vision will show a selection of Systems on Chip (SoCs) (e.g. NVIDIA Jetson Nano, NXP i.MX8 QM), development boards (e.g. Google Coral Development Board) and carrier boards (e.g. antmicro’s Baseboard) combined with various Alvium models and adapter boards in action.


Artificial Intelligence

Another highlight at the Allied Vision booth will be live demonstrations of deep learning applications (anomaly detection and smart triggering). Both Alvium cameras with CSI-2 and USB3 interfaces and Allied Vision's compact Mako G camera with GigE Vision interface will be demonstrated in conjunction with NVIDIA's Jetson Nano and NVIDIA's Jetson Xavier.

 

Allied Vision at Embedded World

Embedded World Exhibition
• Tuesday, February 25 to Thursday, February 27, 2020
• Messezentrum Nürnberg
• Hall 2, Embedded Vision Area, Booth #2-540

Embedded World Conference
• Thursday, Februar 27, 2020, 11:30 am
• Presentation: Image processing capabilities on embedded platforms, their APIs and required resources
• Speaker: Sebastian Günther, Allied Vision 

 

Experience the world of embedded Systems!
Come and visit the Allied Vision Team at booth # 2-540 in hall 2.

 

Get your free ticket for Embedded World 2020

Don't miss out! Redeem your voucher code to receive free entrance ticket:

GET A FREE TICKET