Manta cameras with Sony Pregius IMX CMOS sensors

Sony Pregius Global Shutter CMOS Cameras

 

If your machine vision application requires excellent image quality, choose from one of our five Manta cameras featuring the latest Sony Pregius technology. Pregius is a global shutter pixel technology for active pixel-type CMOS image sensors that provide high saturation capacity, low-noise, and high dynamic range. 

 

The Manta is Allied Vision’s versatile GigE vision camera with a wide range of features. Highlights include three look-up tables (LUTs), sophisticated color correction capabilities, and numerous modular options – including angled heads and board level versions that enable integration into almost any application. 

SensorIMX174IMX265IMX264IMX267IMX304
Sensor TypeCMOSCMOSCMOSCMOSCMOS
Resolution1936 (H) × 1216 (V)2064 (H) × 1544 (V)2464 (H) × 2056 (V)4112 (H) × 2176 (V)4112 (H) × 3008 (V)
Sensor SizeType 1/1.2Type 1/1.8Type 2/3Type 1Type 1.1
Pixel Size5.86 µm x 5.86 µm3.45 µm x 3.45 µm3.45 µm x 3.45 µm3.45 µm x 3.45 µm3.45 µm x 3.45 µm
Frame Rate50.7 fps37.6 fps23.7 fps13.4 fps9.7 fps
ModelManta G-235Manta G-319Manta G-507Manta G-895Manta G-1236
Trigger over Ethernet (Action Commands)

 

Trigger over Ethernet 

Trigger your Manta cameras over a network via their Power "Trigger" over Ethernet connection, and save all related configurations under the cameras' user set for added usability.

Modular concept

 

Modular Concept

Angled-head orientations, medical housing, board-level versions, optical filters, removed sensor cover glass,… Manta cameras fit into almost any applications thanks to their numerous modular options.

Vimba Software Development Kit

 

Great Software

Choose between our free Vimba SDK for a unique combination of graphical user interface with a GenICam-based SDK, or connect to a third-party software of your choice. 

25+ years of imaging experience

 

We have a long track record in delivering imaging solutions for machine vision applications from robotics, to quality control, inspection, surveillance, industrial imaging, logistics, and much more. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Contact our experts to discuss your application's requirements and find the best imaging solution to match your needs.

Contact sales