Prosilica GT high resolution cameras with ON Semi PYTHON CMOS sensors

HIGH RESOLUTION PROSILICA GT CAMERAS

 

The new large format ProsilicaGT4090, GT4096, and GT5120 are high resolution cameras featuring the new 12, 16, and 26 Megapixel ON Semi PYTHON CMOS sensors with In-pixel Correlated Double Sampling (IP-CDS) global shutter technology. They are ideal for anyone looking to switch over from CCD to CMOS sensors with similar resolutions and sensor sizes. Additional features include Allied Vision’s Fixed Pattern Noise Correction (FPNC), Defect Pixel Correction (DPC), and Trigger over Ethernet.

 

Prosilica GT large format cameras are designed to operate in extended temperature ranges and fluctuating lighting conditions. They are ideal for demanding applications requiring high resolution high quality images, and for anyone looking for more flexibility in lens options. The Prosilica GT large format cameras are available with F, EF, M42, and M58 lens mount options.

 

Besides the monochrome versions, the Prosilica GT4090, GT4096, and GT5120 are also available as NIR versions for increased sensitivity in the visible and near-infrared spectral range.

Allied Vision - Contact Sales

高分辨率 PROSILICA GT 相机

 新型Prosilica GT4090GT4096 以及 GT5120 是大幅面高分辨率相机,采用全新的 12MP、16MP 和 26 MP ON Semi PYTHON CMOS 传感器,包含了像素内相关双采样(IP-CDS)全局快门技术。它们非常适合希望从CCD转换到具有近似分辨率和尺寸的CMOS传感器的用户。其他功能还包括Allied Vision的固定模式噪声校正(FPNC)、缺陷像素校正(DPC)和以太网触发。

Prosilica GT 大幅面相机可在较大温度范围和波动光照条件下工作,适合要求高分辨率、高质量图像的应用,以及在镜头选择上追求更多灵活性的用户。Prosilica GT大幅面相机可提供F、EF、M42和M58镜头接口选项。

除了单色版本外,Prosilica GT4090、GT4096和GT5120还提供近红外(NIR)版本,以提高可见光和近红外光谱范围的灵敏度。

 

 

Model Highlights

SensorON Semi PYTHON 12kON Semi PYTHON 16kON Semi PYTHON 25k
Sensor TypeCMOSCMOSCMOS
Resolution4096 (H) × 3072 (V)4096 (H) × 4096 (V)5120 (H) × 5120 (V)
Sensor SizeType 4/3Type APS-HType APS-H
Pixel Size4.5 µm x 4.5 µm4.5 µm x 4.5 µm4.5 µm x 4.5 µm
Frame Rate9.58 fps7.18 fps4.59 fps
ModelProsilica GT4090Prosilica GT4096Prosilica GT5120
传感器ON Semi PYTHON 12kON Semi PYTHON 16kON Semi PYTHON 25k
传感器类型CMOSCMOSCMOS
分辨率4096 (H) × 3072 (V)4096 (H) × 4096 (V)5120 (H) × 5120 (V)
传感器尺寸 4/3Type APS-HType APS-H
像素尺寸4.5 µm x 4.5 µm4.5 µm x 4.5 µm4.5 µm x 4.5 µm
帧速率9.58 fps7.18 fps4.59 fps
型号Prosilica GT4090Prosilica GT4096Prosilica GT5120
Allied Vision - Contact Sales

 

Trigger over Ethernet 

Trigger your Prosilica GT cameras over a network via their Power "Trigger" over Ethernet connection, and save all related configurations under the cameras' user set for added usability.

Read more
Defect Pixel Correction

 

Defect Pixel Correction

Learn more on how you can mask and manage defective pixels using the Allied Vision Defective Pixel List Management Tool on your Prosilica GT4090, GT4096, and GT5120 cameras.

Read more
Software

 

Great Software

Choose between our free Vimba SDK for a unique combination of graphical user interface with a GenICam-based SDK, or connect to a third-party software of your choice. 

Read more

25+ years of imaging experience

 

We have a long track record in delivering imaging solutions for machine vision applications from robotics, to quality control, inspection, surveillance, industrial imaging, logistics, and much more. That includes a digital camera, but also the right lens, the right connectivity hardware and the right software interface. Our job is to reliably deliver the image you need, when you need it and how you need it.

 

Contact our experts to discuss your application's requirements and find the best imaging solution to match your needs.

Contact sales